ISO cylinder DSBG-250- -P-N3

2865145

Loading...
Mode of operation
Double-acting
Piston diameter
250 mm
Theoretical force at 6 bar, advancing
29452 N
Stroke
1 mm - 2250 mm
Cushioning
Elastic cushioning rings/pads at both ends