ISO cylinder DSBG-320- -P-N3

3178601

Loading...
Mode of operation
Double-acting
Piston diameter
320 mm
Theoretical force at 6 bar, advancing
48255 N
Stroke
1 mm - 2250 mm
Cushioning
Elastic cushioning rings/pads at both ends