Solenoid coil MSG-24-OD

34401

GTIN: 4052568067823

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Type of mounting
External hexagon 1/8 - Retaining clip
Coil characteristics
24 V DC: 11.5 W
Degree of protection
IP65