Angle seat valve VZXF-L-M22C-M-B-G112-350-M1-H3ALT-80-8
3535825
GTIN: 4052568270377
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable connection
Threaded sleeve G1 1/2 as per DIN ISO 228
Flow rate Kv
29.5 m³/h
Medium pressure
0 bar - 8 bar
Nominal width
35 mm





