ISO cylinder DSBC-63-200-D3-PPVA-N3
3657871
GTIN: 4052568272586
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




