ISO cylinder DSBC-50-60-D3-PPSA-N3

3659496

GTIN: 4052568272999

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
60 mm
Cushioning
Self-adjusting pneumatic end-position cushioning