Connecting cable NEBV-B2W3F-P-K-0.3-N-M12W3

3679773

GTIN: 4052568273491

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connection technology
Connection diagram form B as per industrial standard, 11 mm
Electrical connection 2, connection type
Plug
Electrical connection 2, connection technology
M12x1 A-coded as per EN 61076-2-101
Cable length
0.3 m