Guided drive DFM-6-10-P-A-GF
4149945
GTIN: 4052568418014
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
17 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch


