Round cylinder DSNU-S-25-150-P-A-MX
5228238
GTIN: 4052568421595
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
294.5 N
Stroke
150 mm
Cushioning
Elastic cushioning rings/pads at both ends

