Round cylinder DSNU-S-25-125-PPS-A-MX

5228459

GTIN: 4052568421687

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
294.5 N
Stroke
125 mm
Cushioning
Self-adjusting pneumatic end-position cushioning