Filter MS4N-LF-1/8-ERM

531486

GTIN: 4052568336080

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
1/8 NPT
Normal nominal flow rate (normalized to DIN 1343)
1100 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 14 bar
Grade of filtration
40 µm