Connecting cable VMPA-KMS2-8-2.5-PUR

533504

GTIN: 4052568086510

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
2.5 m
Cable design
10 x 0.25 mm²
Cable characteristic
Suitable for energy chains
Degree of protection
IP65 - As per IEC 60529