Air solenoid valve VSVA-B-P53E-ZH-A1-1R2L

534530

GTIN: 4052568168247

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3 exhausted
Normal nominal flow rate (normalized to DIN 1343)
1000 l/min
Pneumatic working port
Sub-base, size 26 mm according to ISO 15407-1
Actuation type
Electrical