Air solenoid valve VSVA-B-P53U-H-A1-1R5L

534561

GTIN: 4052568005436

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurized
Normal nominal flow rate (normalized to DIN 1343)
1000 l/min
Pneumatic working port
Sub-base, size 26 mm according to ISO 15407-1
Actuation type
Electrical