Swing clamp cylinder CLR-40-20-R-P-A
535456
GTIN: 4052568015886
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical clamping force at 6 bar
633 N
Clamping stroke
20 mm
Swivel angle
90 deg +/- 2 deg


