Swing clamp cylinder CLR-63-20-R-P-A-K11-R8
535505
GTIN: 4052568169169
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
63 mm
Theoretical clamping force at 6 bar
1682 N
Clamping stroke
20 mm
Swivel angle
90 deg +/- 2 deg


