Compact cylinder ADN-32-30-I-P-A
536283
GTIN: 4052568005511
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/pads at both ends



