Compact cylinder ADN-40-20-A-P-A

536292

GTIN: 4052568171001

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends