Compact cylinder ADN-40-5-I-P-A

536299

GTIN: 4052568171063

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends