Compact cylinder ADN-63-40-A-P-A

536337

GTIN: 4052568171353

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/pads at both ends