Compact cylinder ADN-20-60-A-P-A

536352

GTIN: 4052568087852

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/pads at both ends