Mini slide DGSL-4-20-P1A

543914

GTIN: 4052568182595

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
17 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends with fixed stop
Position sensing
Via proximity switch