Mini slide DGSL-10-100-P1A

543955

GTIN: 4052568182991

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/pads at both ends with fixed stop
Position sensing
Via proximity switch