Mini slide DGSL-12-150-Y3A

543982

GTIN: 4052568183257

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
150 mm
Cushioning
Progressive pneumatic shock absorbers at both ends
Position sensing
Via proximity switch