Round cylinder DSNU-5/16"-1/2"-P-A

546394

GTIN: 4052568352608

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
5/16"
Theoretical force at 6 bar, advancing
30.248 N
Stroke
12.7 mm
Cushioning
Elastic cushioning rings/pads at both ends