Round cylinder DSNU-5/16"-3"-P-A

546396

GTIN: 4052568352622

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
5/16"
Theoretical force at 6 bar, advancing
30.248 N
Stroke
76.2 mm
Cushioning
Elastic cushioning rings/pads at both ends