Round cylinder DSNU-5/16"-4"-P-A

546397

GTIN: 4052568352639

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
5/16"
Theoretical force at 6 bar, advancing
30.248 N
Stroke
101.6 mm
Cushioning
Elastic cushioning rings/pads at both ends