Round cylinder DSNU-3/4"-5"-PPV-A

546409

GTIN: 4052568352752

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
3/4"
Theoretical force at 6 bar, advancing
188.605 N
Stroke
127 mm
Cushioning
Pneumatic cushioning, adjustable at both ends