Round cylinder DSNU-1"-6"-PPV-A

546419

GTIN: 4052568352851

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
1"
Theoretical force at 6 bar, advancing
294.472 N
Stroke
152.4 mm
Cushioning
Pneumatic cushioning, adjustable at both ends