ISO cylinder ESNU-5/16"- -P-A

548462

Loading...
Mode of operation
Single-acting
Piston diameter
5/16"
Theoretical force at 6 bar, advancing
24.821 N
Stroke
10.16 mm - 50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends