ISO cylinder ESNU-3/4"- -P-A

548466

Loading...
Mode of operation
Single-acting
Piston diameter
3/4"
Theoretical force at 6 bar, advancing
169.21 N
Stroke
10.16 mm - 50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends