ISO cylinder ESNU-1"- -P-A

548467

Loading...
Mode of operation
Single-acting
Piston diameter
1"
Theoretical force at 6 bar, advancing
270.719 N
Stroke
10.16 mm - 50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends