Round cylinder DSNU-5/16"- -P-A

548482

Loading...
Mode of operation
Double-acting
Piston diameter
5/16"
Theoretical force at 6 bar, advancing
26.867 N
Stroke
10.16 mm - 101.6 mm
Cushioning
Elastic cushioning rings/pads at both ends