Round cylinder DSNU-1"- -P-A

548487

Loading...
Mode of operation
Double-acting
Piston diameter
1"
Theoretical force at 6 bar, advancing
262 N
Stroke
10.16 mm - 508 mm
Cushioning
Elastic cushioning rings/pads at both ends