Round cylinder DSNU-1/2"- -PPV-A-S2

548520

Loading...
Mode of operation
Double-acting
Piston diameter
1/2"
Theoretical force at 6 bar, advancing
60.407 N
Stroke
10.16 mm - 203.2 mm
Cushioning
Pneumatic cushioning, adjustable at both ends