Round cylinder DSNU-1 5/8"- -PPV-A-S2

548525

Loading...
Mode of operation
Double-acting
Piston diameter
1 5/8"
Theoretical force at 6 bar, advancing
669.813 N
Stroke
10.16 mm - 508 mm
Cushioning
Pneumatic cushioning, adjustable at both ends