Round cylinder DSNU-1 1/4"- -PPV-A

548538

Loading...
Mode of operation
Double-acting
Piston diameter
1 1/4"
Theoretical force at 6 bar, advancing
429.253 N
Stroke
10.16 mm - 508 mm
Cushioning
Pneumatic cushioning, adjustable at both ends