Swivel actuator unit DSL-32-40-270-CC-A-S2-KF-B

556697

GTIN: 4052568201982

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical torque at 6 bar
10 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0021 kgm²
Position sensing
Via proximity switch