Compact cylinder ADN-1"-1/2"-A-P-A

557065

GTIN: 4052568359843

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
1"
Theoretical force at 6 bar, advancing
295.002 N
Stroke
12.7 mm
Cushioning
Elastic cushioning rings/pads at both ends