Compact cylinder ADN-1"-1 1/2"-A-P-A

557069

GTIN: 4052568359881

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
1"
Theoretical force at 6 bar, advancing
295.002 N
Stroke
38.1 mm
Cushioning
Elastic cushioning rings/pads at both ends