Compact cylinder ADN-1 5/8"-2 1/2"-A-P-A

557107

GTIN: 4052568360245

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
1 5/8"
Theoretical force at 6 bar, advancing
754 N
Stroke
63.5 mm
Cushioning
Elastic cushioning rings/pads at both ends