Compact cylinder ADN-2 1/2"-1"-I-P-A

557148

GTIN: 4052568360634

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
2 1/2"
Theoretical force at 6 bar, advancing
1870.002 N
Stroke
25.4 mm
Cushioning
Elastic cushioning rings/pads at both ends