Push-in L-fitting CRQSL-3/8-1/2-U

565332

GTIN: 4052568367558

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Male thread 3/8 NPTF
Pneumatic connection 2
for pneumatic tubing outside diameter 1/2"
Ambient temperature
-20 °C - 150 °C
Nominal width
10.49 mm
Operating pressure for entire temperature range
-0.95 bar - 14 bar