Push-in L-connector CRQSL-1/2T-U

565349

GTIN: 4052568367725

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
For pneumatic tubing outside diameter 1/2"
Pneumatic connection 2
for pneumatic tubing outside diameter 1/2"
Ambient temperature
-20 °C - 150 °C
Nominal width
10.998 mm
Operating pressure for entire temperature range
-0.95 bar - 14 bar