Push-in connector CRQS-3/8H-1/4-U

565357

GTIN: 4052568367800

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 3/8"
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Ambient temperature
-20 °C - 150 °C
Nominal width
5.512 mm
Operating pressure for entire temperature range
-0.95 bar - 14 bar