Plastic tubing PEN-1/4-SW-150-CB

569883

GTIN: 4052568371982

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
External-Ø inches
1/4
Bending radius relevant for flow rate
25.908 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-30 °C - 60 °C