Hinge cylinder DWC-63-75-Y-A-G

572362

GTIN: 4052568218515

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Stroke
75 mm
Pneumatic connection
G1/4
Theoretical force at 6 bar, advancing
1870 N
Theoretical force at 6 bar, retracting
1682 N