Bus node CTEU-AS
572555
GTIN: 4052568260217
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Protocol
AS-Interface
DC operating voltage range
20 V - 31.6 V
Intrinsic current consumption at nominal operating voltage
Type. 50 mA
Fieldbus interface, protocol
AS-Interface
Degree of protection
IP65 - IP67

