Bus node CTEU-EC
572556
GTIN: 4052568218669
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Protocol
EtherCAT
DC operating voltage range
18 V - 30 V
Intrinsic current consumption at nominal operating voltage
Type. 60 mA
Fieldbus interface, protocol
EtherCAT
Degree of protection
IP65 - IP67

