Compact cylinder ADNGF-40-10-PPS-A

574031

GTIN: 4052568221546

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
10 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position sensing
Via proximity switch